Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3220-M
Inner Diameter d(φ) | 100 | Outer Diameter D(φ) | 180 | Width B (or T)(mm) | 60.3 |
---|---|---|---|---|---|
Maximum Allowable Rotational Speed(1/min) | 2550 | RoHS Certificate | Available | REACH Certificate | Available |
Customs tariff — weight | 6.471 | Customs tariff — weight unit | kg |
This page is Angular contact ball bearings / double row / 32 / with filling slots / contact angle 35° / 32 / FAG, part number 3220-M.
You can find the detail information about specifications and dimensions on part number 3220-M.