Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3301
Inner Diameter d(φ) | 12 | Outer Diameter D(φ) | 37 | Width B (or T)(mm) | 19 |
---|---|---|---|---|---|
Basic Dynamic Load Rating(N) | 14600 | Maximum Allowable Rotational Speed(1/min) | 20400 | Load Direction | Radial |
Basic Load Rating Static Rating(N) | 8300 | RoHS Certificate | Available | REACH Certificate | Available |
Customs tariff — weight | 0.09 | Customs tariff — weight unit | kg |
This page is Angular contact ball bearings / double row / 33 / 33 / FAG, part number 3301.
You can find the detail information about specifications and dimensions on part number 3301.