Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30 (24068-BEA-XL-K30-MB1)

Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30 24068-BEA-XL-K30-MB1
  • Volume Discount

Product Details:

Manufacturer part number: 24068-BEA-XL-K30-MB1

Brand: FAG

Price: 7,021.28

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 340 mm

Outer Diameter D: 520 mm

Width B (or T): 180 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24068-BEA-XL-K30-MB1

Part Number
24068-BEA-XL-K30-MB1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight

7,021.28 €

1 Available 4 Days 340520180---136.9

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff — weight unit kg

This page is Spherical roller bearings 240..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30, part number 24068-BEA-XL-K30-MB1.
You can find the detail information about specifications and dimensions on part number 24068-BEA-XL-K30-MB1.

Variation of this product

Part Number
24064-BEA-XL-K30-MB1
24072-BEA-XL-K30-MB1
24076-BEA-XL-K30-MB1
24080-BEA-XL-K30-MB1
24084-BEA-XL-K30-MB1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff — weight

5,888.53 €

1 Available 4 Days 32048016012002950000520000099.54

8,771.30 €

1 Available 4 Days 360540180104036500006600000142

10,011.40 €

1 Available 4 Days 38056018099037500007000000149.5

11,892.23 €

1 Available 4 Days 40060020092045000008100000194.12

13,872.62 €

1 Available 4 Days 42062020089046000008500000204.9

Tech Support