Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU 212 ECML/P54S1
I.D. d(mm) | 60 | O.D. D(mm) | 110 | Width B(mm) | 22 |
---|---|---|---|---|---|
Weight(g) | 912.0 | temperature range in °C, up to | 200 °C | cage material | brass |
bearing clearance | C4 | GTIN/EAN | 7316571144092 | series | NU2…E |
precision class | P5 | Customs tariff number | 84825000 |
This page is Cylindrical Roller Bearing, Heat-stabilized, part number NU 212 ECML/P54S1.
You can find the detail information about specifications and dimensions on part number NU 212 ECML/P54S1.