Spherical Roller Bearing Explorer, Cylindrical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22216 E/C4

Part Number
22216 E/C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

206.10 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 80 O.D. D(mm) 140 Width B(mm) 33
Weight(g) 2089.0 temperature range in °C, up to 200 °C cage material steel plate
bearing clearance C4 GTIN/EAN 7316576652516 series 222...
Customs tariff number 84823000

This page is Spherical Roller Bearing Explorer, Cylindrical, part number 22216 E/C4.
You can find the detail information about specifications and dimensions on part number 22216 E/C4.

Tech Support