Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23122 CCK/W64F
I.D. d(mm) | 110 | O.D. D(mm) | 180 | Width B(mm) | 56 |
---|---|---|---|---|---|
Weight(g) | 5330.0 | temperature range in °C, from | -40 °C | temperature range in °C, up to | 85 °C |
cage material | steel | series | 231… | Customs tariff number | 84823000 |
This page is Spherical Roller Bearing Explorer, Poly-Oil, part number 23122 CCK/W64F.
You can find the detail information about specifications and dimensions on part number 23122 CCK/W64F.