Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22216 E/C3W64
I.D. d(mm) | 80 | O.D. D(mm) | 140 | Width B(mm) | 33 |
---|---|---|---|---|---|
Weight(g) | 2250.0 | temperature range in °C, from | -40 °C | temperature range in °C, up to | 85 °C |
cage material | steel | GTIN/EAN | 7316571518435 | series | 222… |
Customs tariff number | 84823000 |
This page is Spherical Roller Bearing, Solid-Oil, part number 22216 E/C3W64.
You can find the detail information about specifications and dimensions on part number 22216 E/C3W64.