Tapered Roller Bearing Explorer (33013/Q)

Tapered Roller Bearing Explorer 33013/Q

Product Details:

Manufacturer part number: 33013/Q

Brand: SKF

Price: 85.75

Delivery time: 17 Days


Technical Data:

I.D. d: 65 mm

O.D. D: 100 mm

Width B: 28.56 mm

Weight: 749.0 g

temperature range in °C, up to: 120 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33013/Q

Part Number
33013/Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material type GTIN/EAN series

85.75 €

1 17 Days 6510028.56749.0120 °Csteel platecompletely taper roller bearing7316571304045330…

Loading...

  1. 1

Basic information

Customs tariff number 84822000

This page is Tapered Roller Bearing Explorer, part number 33013/Q.
You can find the detail information about specifications and dimensions on part number 33013/Q.

Variation of this product

Part Number
31308 J2/QCL7C
31309 J2/QCL7C
31310 J2/QCL7C
3984/2/3920/2/Q
LM 29710/Q
T7FC 060/QCL7C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)
temperature range in °C, up to cage material type GTIN/EAN series

63.27 €

1 17 Days 409025.46716.0120 °Csteel platecompletely taper roller bearing7316577093080313…

71.15 €

1 17 Days 4510027.71948.0120 °Csteel platecompletely taper roller bearing7316571230801313…

81.45 €

1 17 Days 5011029.251214.0120 °Csteel platecompletely taper roller bearing7316570003802313…

30.47 €

1 17 Days 66.675112.71230.1621150.0--taper roller bearing731657330107339…

8.50 €

1 17 Days 5565.08813.9779.0--external ring7316570537307LM…

181.05 €

1 17 Days 6012537.112064.0120 °Csteel platecompletely taper roller bearing7316570475692T7FC…

Tech Support