Grease Pump, for 18 kg Bucket

Grease Pump, for 18 kg Bucket
[Specifications]
・Max. pressure: 500 bar (7 250 psi)
・Maximum flow rate: 1,6 cm3/stroke (0.05 US fl. oz)
・Suitable grease NLGI class: 000-2

[Features]
・Full range: pumps available for 18, 50 or 180 kg (39, 110 or 400 lb) grease drums
・High pressure: maximum of 420 bar (6 090 psi) for air-driven models
・Reliable: tested and approved for SKF greases
・Easy and ready to install
・3,5 m (11.5 ft) of tubing included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LAGG 18M

Part Number
LAGG 18M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

624.93 €

1 17 Days

Loading...

  1. 1

Basic information

Weight(g) 18000.0

This page is Grease Pump, for 18 kg Bucket, part number LAGG 18M.
You can find the detail information about specifications and dimensions on part number LAGG 18M.

Tech Support