Wiper, without Metal Sheet, 85FKM-K664 (24064910)

Wiper, without Metal Sheet, 85FKM-K664 24064910
  • Volume Discount

Product Details:

Manufacturer part number: 24064910

Brand: FREUDENBERG

Price: 200.00

Delivery time: 17 Days


Technical Data:

Width: 10.2 mm

Width2: 18 mm

Internal diameter: 250 mm

External diameter: 270 mm

Customs tariff number: 84129080


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24064910

Part Number
24064910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

200.00 €

1 Available 17 Days 10.21825027084129080226.9

Loading...

  1. 1

Basic information

Hardness in Shore 85 Material FKM Series P6

This page is Wiper, without Metal Sheet, 85FKM-K664, part number 24064910.
You can find the detail information about specifications and dimensions on part number 24064910.

Variation of this product

Part Number
24032405
24032459
24033905
24038207
24170871
P6 230X250X10.2/18 MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

112.30 €

1 Available 17 Days 7.2128092.28412908030.5

98.32 €

1 Available 17 Days 572836.6841290804.7

110.78 €

1 Available 12 Days 7.21290102.28412908035.5

103.98 €

1 Available 12 Days 5.376070.68412908012.5

245.53 €

3 Available 17 Days 10.21830032084129080274.6

62.17 €

6 Available 17 Days 10.21823025084129080210.2

Tech Support