Rod Seal, PTFE-glass, with O-ring NBR, OMS

  • Volume Discount
[Specifications]
・Profile Ring: PTFE G170
・O-Ring material: Nitrile Rubber NBR
・Series: OMS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24057854

Part Number
24057854
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.77 €

76 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 42.2 Internal Diameter(φ) 35 Width(mm) 4
Series OMS Material PTFE-glass Customs tariff number 84849000
Weight(g) 1.9

This page is Rod Seal, PTFE-glass, with O-ring NBR, OMS, part number 24057854.
You can find the detail information about specifications and dimensions on part number 24057854.

Tech Support