BLOC-O-LIFT-gas Spring, 150 Newton

BLOC-O-LIFT-gas Spring, 150 Newton

Click on this image to zoom in.

Click on this image to zoom in.

· Variable positioning with elastic or rigid locking in the tension or compression direction
· Rigid locking version is available as orientation-specific or non-orientation specific
· Depending on the application, available with patented, corrosion-free actuation tappet
· Different release systems available
· Two valve designs available: Standard release 2.5mm and seat valve 1mm for short release distances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6312SF
823627
831425
8611HR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

165.25 €

1 17 Days 40465770067441490

106.27 €

1 17 Days 4046577032941840

78.78 €

1 17 Days 4046577039643480

76.28 €

1 17 Days 4046577039551609

Loading...

  1. 1

Basic information

Customs tariff number 83024900

Tech Support