BLOC-O-LIFT-gas Spring, 500 Newton

BLOC-O-LIFT-gas Spring, 500 Newton

Click on this image to zoom in.

Click on this image to zoom in.

· Variable positioning with elastic or rigid locking in the tension or compression direction
· Rigid locking version is available as orientation-specific or non-orientation specific
· Depending on the application, available with patented, corrosion-free actuation tappet
· Different release systems available
· Two valve designs available: Standard release 2.5mm and seat valve 1mm for short release distances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0971RL
173924
2793HA
300233
3481RQ
3746WB
5359HZ
56340
682136
693324
785866
9127MP
967485
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

65.82 €

1 17 Days 404657741473083024900364

88.40 €

1 17 Days 404657700164083024900300

59.67 €

1 17 Days 404657731114583024900300

78.50 €

1 17 Days 404657703830183024900317

65.62 €

1 17 Days 404657731562483024900400

63.80 €

1 17 Days -83024200393

63.03 €

1 17 Days 404657700642383024900381

117.13 €

1 17 Days 404657703625383024900616

65.82 €

1 17 Days 404657700761183024900338

66.78 €

1 17 Days 404657700600383024900434

66.40 €

1 17 Days 404657741723683024200385

62.55 €

1 17 Days 404657703767083024900294

68.13 €

1 17 Days 404657761127683024900374

Loading...

  1. 1

Tech Support