Industrial Gas Spring, 1500 Newton

Industrial Gas Spring, 1500 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
17718
2038LR
2043LJ
2048LL
2055LU
2059LA
2069LV
2357LQ
2362LI
2366LP
2375LO
2376XP
2387SY K2
4736BC
500569
783668
7907RV
85456
85618
85758
85855
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

92.05 €

1 17 Days 404657734326983024200526

52.75 €

1 17 Days 404657735575083024200500

55.43 €

1 17 Days 404657701181683024200633

58.03 €

1 17 Days 404657701170083024200761

62.17 €

1 17 Days 404657701161883024200950

66.10 €

1 17 Days 4046577011496830242001013

74.85 €

1 17 Days 4046577011236830242001280

58.03 €

1 17 Days 404657701189283024200634

60.92 €

1 17 Days 404657701182383024200772

63.03 €

1 17 Days 404657701171783024200894

72.83 €

1 17 Days 4046577011489830242001149

76.28 €

1 17 Days 404657722779883024200764

76.28 €

1 17 Days -830249001114

87.43 €

1 17 Days 404657704837983024200740

98.38 €

1 17 Days 4046577349834830242001200

72.15 €

1 17 Days 404657704888183024200510.99997

92.33 €

1 17 Days 404657711730383024200800

52.55 €

1 17 Days 404657704762483024200488

63.70 €

1 17 Days 404657704667283024200911

73.88 €

1 17 Days 4046577046177830242001312

62.35 €

1 17 Days 404657700240183024200768

Loading...

  1. 1

Tech Support