Industrial Gas Spring, 310 Newton

Industrial Gas Spring, 310 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0878QO
532223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

39.58 €

1 17 Days 4046577150652177

45.07 €

1 17 Days 4046577179318129

Loading...

  1. 1

Basic information

Customs tariff number 83024200

Tech Support