Industrial Gas Spring, 450 Newton

Industrial Gas Spring, 450 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2062UU K1D1
2065UF K2D2 450N
2118NO
2983GX
334529
3551RA
365696
37078
467243
5203DA
555762 K3D3
555843 K1D1 0450N
555894 450N
57843
592404
6346TR
68187
697567 K5D5 0450N
697737 K5D1
7392NX
920584
9363YD
9365YU
9372BN
967028
9695NZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

50.82 €

1 17 Days -83024900509

47.08 €

1 17 Days -83024900334

24.60 €

1 17 Days 40465770812228302420094

28.25 €

1 17 Days 404657718393383024200160

68.22 €

1 17 Days 404657700262383024200359

25.95 €

1 17 Days 404657707366183024200148

26.15 €

1 17 Days 40465771885328302420080

44.02 €

1 17 Days -83024200320

32.28 €

1 17 Days 404657707032583024200204

46.02 €

1 17 Days 404657706319883024200207

46.50 €

1 17 Days -83024900296

47.18 €

1 17 Days -83024200404

44.87 €

1 17 Days -83024900432

84.65 €

1 17 Days 404657704880583024200639

49.30 €

1 17 Days 404657706299383024200178

46.60 €

1 17 Days 404657707529083024200115

68.22 €

1 17 Days 404657707330283024200173

37.77 €

1 17 Days -83024200144

43.05 €

1 17 Days -83024900555

30.27 €

1 17 Days 404657717746883024200131

31.13 €

1 17 Days 404657700296883024200120

38.53 €

1 17 Days 404657724195483024200196

45.07 €

1 17 Days 404657724207483024200200

19.22 €

1 17 Days 40465770764028302420081

45.17 €

1 17 Days -83024200220

30.57 €

1 17 Days 404657706463883024200120

Loading...

  1. 1

Tech Support