Industrial Gas Spring, 475 Newton

Industrial Gas Spring, 475 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
697699
697699 D4
697699 K2D2
697737 K7D7 475N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

33.15 €

1 17 Days 284

36.12 €

1 17 Days 533

41.02 €

1 17 Days 553

45.17 €

1 17 Days 389

Loading...

  1. 1

Basic information

Customs tariff number 83024900

Tech Support