Industrial Gas Spring, 850 Newton

Industrial Gas Spring, 850 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5421SF
697699 850N
8314UZ
9485WJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

38.35 €

1 17 Days 404657715113083024200182

33.15 €

1 17 Days -83024900284

56.60 €

1 17 Days 404657704244583024200159

43.43 €

1 17 Days 404657721572683024200184

Loading...

  1. 1

Tech Support