Manufacturer part number: 8240014.9100.00000
Brand: NORGREN
Price: 79.37 €
Delivery time: 5 Days
Maximum Operating Pressure: 16 Bar
Operating Pressure Range: 0.3 - 16 Bar
Protection Class: EN 60529 IP65
Range: 82400
Operating Temperature Range: -10 - 50 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8240014.9100.00000
Part Number
|
---|
8240014.9100.00000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Protection Class | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Electrical Connection | Seat Seal | kV Value Flow (m3/h) | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Fluid Temperature Range (°C) | Coil Code | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.37 € | 1 | 5 Days | 16 | 0.3 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | EPDM | 1.9 | ISO G | 14 - 122 | NC | -10 - 90 | 9100 | G1/4 |
Loading...
Body | Brass | Voltage | No coil | Operation | 2/2 |
---|
This page is Brass Valves Without Solenoid, part number 8240014.9100.00000.
You can find the detail information about specifications and dimensions on part number 8240014.9100.00000.
Configure
Basic Attributes
Operating Pressure Range(psi)
Maximum Operating Pressure(Bar)
Operating Pressure Range(Bar)
Protection Class
Range
Operating Temperature Range(°C)
Electrical Connection
Seat Seal
kV Value Flow(m3/h)
Thread Type
Operating Temperature Range(Fahrenheit)
Function
Fluid Temperature Range(°C)
Coil Code
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8240000.9100.00000 |
8240001.9100.00000 |
8240002.9100.00000 |
8240100.9100.00000 |
8240101.9100.00000 |
8240102.9100.00000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Protection Class | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Electrical Connection | Seat Seal | kV Value Flow (m3/h) | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Fluid Temperature Range (°C) | Coil Code | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.06 € | 1 | 5 Days | 16 | 0.1 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | NBR | 1.9 | BSPP | 14 - 122 | NC | -10 - 90 | 9100 | G1/4 | ||
141.71 € | 1 | 5 Days | 16 | 0.1 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | NBR | 1.9 | ISO G | 14 - 122 | NO | -10 - 90 | 9100 | G1/4 | ||
117.71 € | 1 | 5 Days | 16 | 0.1 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | NBR | 1.9 | ISO G | 14 - 122 | NC | -10 - 90 | 9100 | G1/4 | ||
77.89 € | 1 | 5 Days | 16 | 0.1 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | NBR | 3 | BSPP | 14 - 122 | NC | -10 - 90 | 9100 | G3/8 | ||
92.56 € | 1 | 5 Days | 16 | 0.1 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | NBR | 3 | ISO G | 14 - 122 | NO | -10 - 90 | 9100 | G3/8 | ||
117.71 € | 1 | 5 Days | 16 | 0.1 - 16 | EN 60529 IP65 | 82400 | -10 - 50 | - | DIN EN 175301-803 | NBR | 3 | ISO G | 14 - 122 | NC | -10 - 90 | 9100 | G3/8 |