Glandless Spool Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSP550045

Part Number
VSP550045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

270.38 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 16 Protection Class IP65 Range SXE
Operating Temperature Range(°C) -15 - 50 Body Aluminium Operating Temperature Range(Fahrenheit) 5 - 176
Series ISO Star Standard ISO 5599-1 Function Additional M12 x 1-4pin, PNP output, for diagnostic output to DIN EN ISO 13849
Voltage 24 V DC Operation 2/5

This page is Glandless Spool Valves, part number VSP550045.
You can find the detail information about specifications and dimensions on part number VSP550045.

Tech Support