Manufacturer part number: 8296668.8171.02400
Brand: NORGREN
Price: 182.00 €
Delivery time: 5 Days
kV Value Flow: 59 m3/h
Coil Code: 8171
Port Size: G1-1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8296668.8171.02400
Operating Pressure Range(Bar) | 0.4 - 8 | Protection Class | EN 60529 IP65 | Range | 82960 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -20 - 85 | Seat Seal | TPE | Body | Aluminium |
Operating Temperature Range(Fahrenheit) | -4 - 185 | Function | NC | Voltage | 24 V DC |
Operation | 2/2 |
This page is Diaphragm Valves, part number 8296668.8171.02400.
You can find the detail information about specifications and dimensions on part number 8296668.8171.02400.
Part Number |
---|
8296430.8171.02400 |
8296660.8171.02400 |
8296668.8176.02400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | kV Value Flow (m3/h) | Coil Code | Port Size |
---|---|---|---|---|---|---|---|
104.06 € | 1 | 5 Days | 22 | 8171 | G1 | ||
303.11 € | 1 | 5 Days | 59 | 8171 | G1-1/2 | ||
189.83 € | 1 | 5 Days | 59 | 8176 | G1-1/2 |