Linear guide rail systems interior travel path, Steel (1490-29-554-A5-2-ZB)

Linear guide rail systems interior travel path, Steel 1490-29-554-A5-2-ZB
  • Volume Discount

Product Details:

Manufacturer part number: 1490-29-554-A5-2-ZB

Brand: GANTER

Price: 220.00

Delivery time: 7 Days


Technical Data:

Type: A5. with one cam roller carriage with 5 rollers

x3: 350. 350

h1: 29

l1: 554

h2: 23


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1490-29-554-A5-2-ZB

Part Number
1490-29-554-A5-2-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type x3 h1 l1 h2 Identification no. FR FA x2 b Weight
(g)

220.00 €

1 Available 7 Days A5. with one cam roller carriage with 5 rollers350. 35029554232. with two end stops425. 425175. 175650. 65029477.0

Loading...

  1. 1

Basic information

Finish ZB. zinc plated. blue passivated x1 158 l2 92

This page is Linear guide rail systems interior travel path, Steel, part number 1490-29-554-A5-2-ZB.
You can find the detail information about specifications and dimensions on part number 1490-29-554-A5-2-ZB.

Variation of this product

Part Number
1490-29-1034-A5-0-ZB
1490-29-1034-A5-1-ZB
1490-29-1034-A5-2-ZB
1490-29-554-B3-0-ZB
1490-29-554-B3-1-ZB
1490-29-554-B3-2-ZB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type x3 h1 l1 h2 Identification no. FR FA x2 b Weight
(g)

168.12 €

1 Available 7 Days A5. with one cam roller carriage with 5 rollers350. 350291034230. without end stop425. 425175. 175650. 65029657.0

198.42 €

1 Available 7 Days A5. with one cam roller carriage with 5 rollers350. 350291034231. with one end stop425. 425175. 175650. 65029687.0

228.70 €

1 Available 7 Days A5. with one cam roller carriage with 5 rollers350. 350291034232. with two end stops425. 425175. 175650. 65029717.0

198.80 €

1 Available 7 Days B3. with two cam roller carriages with 3 rollers350. 35029554230. without end stop425. 425175. 175650. 65029457.0

229.10 €

1 Available 7 Days B3. with two cam roller carriages with 3 rollers350. 35029554231. with one end stop425. 425175. 175650. 65029487.0

259.38 €

1 Available 7 Days B3. with two cam roller carriages with 3 rollers350. 35029554232. with two end stops425. 425175. 175650. 65029517.0

Tech Support