Stainless Steel-Plates threaded studs, hinges GN GN GN (7247.6-NI-60-20-MT)

Stainless Steel-Plates threaded studs, hinges GN GN GN 7247.6-NI-60-20-MT
  • Volume Discount

Product Details:

Manufacturer part number: 7247.6-NI-60-20-MT

Brand: GANTER

Price: 12.00

Delivery time: 7 Days


Technical Data:

m1: 46

m2: 28

l1: 60

l2: 20

Weight: 60.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7247.6-NI-60-20-MT

Part Number
7247.6-NI-60-20-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
m1 m2 l1 l2 Weight
(g)

12.00 €

1 Available 7 Days 4628602060.0

Loading...

  1. 1

Basic information

d1 M 6 d2 4 s 4
b 30 Finish MT. matte. ground RoHS Ja
Material NI. Stainless Steel

This page is Stainless Steel-Plates threaded studs, hinges GN GN GN, part number 7247.6-NI-60-20-MT.
You can find the detail information about specifications and dimensions on part number 7247.6-NI-60-20-MT.

Variation of this product

Part Number
7247.6-NI-60-25-MT
7247.6-NI-60-30-MT
7247.6-NI-75-20-MT
7247.6-NI-75-25-MT
7247.6-NI-75-30-MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
m1 m2 l1 l2 Weight
(g)

12.42 €

1 Available 7 Days 4628602563.0

13.20 €

1 Available 7 Days 4628603065.0

12.18 €

1 Available 7 Days 6140752074.0

12.60 €

1 Available 7 Days 6140752577.0

13.52 €

1 Available 7 Days 6140753079.0

Tech Support