Stripper PVR Pipe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR DEC500

Part Number
PVR DEC500
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 86 Length(mm) 86 Height(mm) 132

This page is Stripper PVR Pipe, part number PVR DEC500.
You can find the detail information about specifications and dimensions on part number PVR DEC500.

Tech Support