Parallel Female Thread Coupler

Parallel Female Thread Coupler
The technology used, the rigor of the dimensions, the precision of the mechanical adjustments ensure that the Prevost BAC quick coupling and Prevost BAP end piece are completely watertight. Inside the cylindrical male BSP gas threads of the couplings and ends, a 60° sealing cone ensures perfect assembly on the Prevost BAH hoses, without any sealing product. A watertightness test is carried out on each unit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BAC 071101

Part Number
BAC 071101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.68 €

1 7 Days

Loading...

  1. 1

Basic information

BSPP Female Thread G 1/4 Max. Operating Pressure(bar) 10 Flow rate at 6 bar 2050 l/min (ΔP = 1 bar)
Temperature - 20 to +60 °C ID Passage(mm) 7.2 Construction Chrome-plated brass body
Profile European long breathable

This page is Parallel Female Thread Coupler, part number BAC 071101.
You can find the detail information about specifications and dimensions on part number BAC 071101.

Tech Support