Filter Regulator-Lubricator ALTO 3 on Gantry - Medium Pressure

Filter Regulator-Lubricator ALTO 3 on Gantry - Medium Pressure
To perserve pneumatic tools, create professional finishes and cut maintenance costs, a quality filtering and regulator system is critical. Prevost's ALTO units remove dust, oil and liquid water to prolong the life of the enter system and its components.
ALTO treatment units are available as individual units (filter, regulator, lubricator, filter-regulator) or fully assembled kits that include a pressure gauge and mounting brackets. They cover a range of sizes from 1/8" G to 2 1/2"G threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PT HPES
PT HPIS
PT HPIS8
PTE AS
PTE BS
PTE CM6
PTE CM8
PTE ES
PTE IS
PTE IS8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Inlet Pressure
(bar)
Width
(mm)
Filtration
(µm)
Length
(mm)
ID Passage
(mm)
Profile Height
(mm)
Outlet Pressure
(bar)
Temperature
(°C)
Construction Equipped with Highlight Inlet 1 adaptor Outlet 2 couplings Outlet 3 couplings Flow rate at 6 bar ΔP : 0.6 bar
(l/min)

425.33 €

1 7 Days --40--European 7.4 mm--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportERP 07ESI 07-833

409.02 €

1 7 Days --40--ISO 6150 B--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportIRP 06ISI 06-2028

430.02 €

1 7 Days --40--ISO 6150 B--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportIRP 08ISI 08-1820

410.58 €

1 7 Days 12290-3406ARO 2104602 - 10--------

-

1 Quote --25--British profile 6 mm--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportBRP 06-2 x BSI 06 1 x BSI 06 (non lubricated outlet)750

427.53 €

1 7 Days --25--ISO 6150 C--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportCRP 06-2 x CSM 06 1 x CSM 06 (non lubricated outlet)750

511.78 €

1 7 Days --25--ISO 6150 C--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportCRP 08-2 x CSM 08 1 x CSM 08 (non lubricated outlet)750

395.82 €

1 7 Days --25--European 7.4 mm--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportERP 07-2 x ESI 07 1 x ESI 07 (non lubricated outlet)833

392.25 €

1 7 Days --25--ISO 6150 B--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportIRP 06-2 x ISI 06 1 x ISI 06 (non lubricated outlet)2028

423.78 €

1 7 Days --25--ISO 6150 B--+5 to +50Body : Aluminium Polycarbonate bowl with metallic protectionCoupler and adaptorEasy to transportIRP 08-2 x ISI 08 1 x ISI 08 (non lubricated outlet)750

Loading...

  1. 1

Tech Support