Y Connector for Water System

Y Connector for Water System
[Specifications]
・Description: Joins 3 couplings
・Construction: Chrome-plated brass body
・Max. Operating Pressure(bar): 10

[Features]
・ELS water couplings: are designed and manufactured to be used on cold water or cleaning solution lines
・They are made to withstand harsh working conditions
・They are commonly used for: maintenance, cleaning, washing, supplying cleaning machines or connecting wash down guns
・Water couplings are used in industrial manufacturing, construction, public works, food processing and water distribution operations
・The connection profile of ELS couplings and ELP plugs are universal and fit the majority of existing plastic or brass products with the same body diameter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ELP 096003
ELP 096003P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Flow Rate
(l/min)
Max. Operating Pressure
(bar)
Height
(mm)
Construction Operating pressure Description

8.45 €

1 7 Days --24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter)--Chrome-plated brass body0 to 10 barJoins 3 couplings

9.27 €

1 7 Days 45155-1020---

Loading...

  1. 1

Basic information

Temperature(°C) - 15 to +60 ID Passage(mm) 9

Tech Support