Three-port Manifold for Unequal Tubes

Three-port Manifold for Unequal Tubes
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPN IT0604
RPN IT0804
RPN IT0806
RPN IT1006
RPN IT1008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD (x3)
(mm)
For Tube OD (x2)
(mm)

2.33 €

1 7 Days 46

2.33 €

1 7 Days 48

2.68 €

1 7 Days 68

3.03 €

1 7 Days 610

3.03 €

1 7 Days 810

Loading...

  1. 1

Basic information

Temperature 0 to + 60 °C Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support