Fastening Clamp Encoders

Fastening Clamp Encoders
[Specifications]
・Type: Fastening clamp for encoders
・Materials: steel
・Design: For solid shaft encoders
・External Diameter(mm): 12
・Inside Diameter(mm): 4.2

[Features]
・Easy, quick and inexpensive mounting
・Efficient vibration damping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E60041

Part Number
E60041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials steel Design For solid shaft encoders External Diameter(mm) 12
Inside Diameter(mm) 4.2

This page is Fastening Clamp Encoders, part number E60041.
You can find the detail information about specifications and dimensions on part number E60041.

Tech Support