Manufacturer part number: E43224
Brand: IFM ELECTRONIC
Price: 195.93 €
Delivery time: 4 Days
MAWP (for Applications According to CRN): - bar
Materials: Coaxial pipe: stainless steel (1.4301 / 304); Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301)
Design: For level sensors LR
Process Connection: 3/4"NPT
Length: 1400 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E43224
Part Number
|
---|
E43224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | MAWP (for Applications According to CRN) (bar) | Materials | Design | Process Connection | Length (mm) | Medium Temperature (°C) | Remark | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
195.93 € | 1 | 4 Days | - | Coaxial pipe: stainless steel (1.4301 / 304); Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301) | For level sensors LR | 3/4"NPT | 1400 | -40-200 | - | - |
Loading...
Pressure Rating(bar) | 16 | Sensor Connection | G 3/4 | Vacuum Resistance(mbar) | -1000 |
---|
This page is Coaxial Pipe Level Sensors, part number E43224.
You can find the detail information about specifications and dimensions on part number E43224.
Part Number |
---|
E43214 |
E43215 |
E43216 |
E43228 |
E43229 |
E43230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | MAWP (for Applications According to CRN) (bar) | Materials | Design | Process Connection | Length (mm) | Medium Temperature (°C) | Remark | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
128.63 € | 1 | 4 Days | 16 | Coaxial pipe: stainless steel (1.4301 / 304); Sealing: NBR reinforced fibre; Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301) | For level sensors LR | G 3/4 | 1000 | -40-200 | When used under DNV GL conditions mounting of an additional centring piece is required— E43214-01 — 13.01.2017 | - | ||
154.25 € | 1 | 4 Days | 16 | Coaxial pipe: stainless steel (1.4301 / 304); Sealing: NBR reinforced fibre; Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301) | For level sensors LR | G 3/4 | 1200 | -40-200 | - | Sealing: 1 | ||
179.86 € | 1 | 4 Days | 16 | Coaxial pipe: stainless steel (1.4301 / 304); Sealing: NBR reinforced fibre; Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301) | For level sensors LR | G 3/4 | 1400 | -40-200 | - | Sealing: 1 | ||
93.33 € | 1 | 4 Days | 16 | Coaxial pipe: stainless steel (1.4301 / 304); Sealing: NBR reinforced fibre; Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301) | For level sensors LR | G 3/4 | 300 | -40-200 | - | Sealing: 1 | ||
105.92 € | 1 | 4 Days | 16 | Coaxial pipe: stainless steel (1.4301 / 304); Sealing: NBR reinforced fibre; Centring piece: PPS reinforced fibre; fixing bracket: stainless steel (1.4310 / 301) | For level sensors LR | G 3/4 | 500 | -40-200 | - | Sealing: 1 | ||
63.14 € | 1 | 4 Days | 16 | Coaxial pipe: stainless steel (1.4301 / 304); Sealing: NBR reinforced fibre; Centring piece: PPS reinforced fibre; Fixing strap: stainless steel (1.4310 / 301) | For level sensors LR | G 3/4 | 150 | -20-200 | - | Sealing: 1 |