Pneumatic Mounting Adapter

Pneumatic Mounting Adapter
[Features]
・For the adaptation of cylinder sensors to cylinders with manufacturer-specific slot
・Low height due to a perfectly adapted mechanical solution
・Protected position of the sensor in the adapter
・Easy, quick and secure mounting
・Robust metal design for use in harsh industrial environments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11872
E11890
E11891
E11892
E11893
E11894
E11895
E11983
E12164
E12218
E12375
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Type of Mounting Tightening Torque
(Nm)
Dimensions
(mm)
Accessories (Included)

1.78 €

1 4 Days stainless steelFor types MKT--For series: SMC CP95-6.3 x 25 x 7.5-

7.34 €

1 4 Days Aluminium; screw: stainless steelT-slot rail, flat, for types, MKT--For series: SMC ECDQ2-16.4 x 25 x 7-

7.34 €

1 4 Days Aluminium; screw: stainless steelT-slot rail, high, for types, MKT--For series: SMC CDQ2-16.4 x 25 x 8.3-

7.81 €

1 4 Days Aluminium; screw: stainless steelFor types MKT--For series: Bosch PRA, Bosch PRB-17 x 25 x 8.2-

7.81 €

1 4 Days Aluminium; screw: stainless steelFor types MKT--For series: Bosch 2700-13.3 x 25 x 8.2-

6.16 €

1 4 Days Aluminium; screw: stainless steelL-slot, for types, MKT--For series: Bosch OCT-13.2 x 25 x 8-

6.63 €

1 4 Days Aluminium; screw: stainless steelFor types MKT-1fixing: socket head screw M3; for series: Festo DZH-21 x 25 x 7.3-

7.46 €

1 4 Days Aluminium; screw: stainless steelFor types MKT--For series: Bosch OCT---

10.66 €

1 4 Days Adapter: aluminium anodised; screw: stainless steelFor types MKT--fixing: socket head screw M3; for series: Festo DCD, Festo CDN, Bosch ICL0.4-Mounting screw

4.50 €

1 4 Days stainless steelFor types MKT-25-85-For series: Norgren M---

7.34 €

1 3 Days AluminiumFor types MKT / MRT--For series: Pneumax 1500---

Loading...

  1. 1

Tech Support