Protective Cover Sensors

Protective Cover Sensors
[Specifications]
・Type of Mounting: fixing: socket head screw M3
・Materials: diecast zinc coated; screws: stainless steel
・Design: For types MKT (T-slot cylinder sensors)

[Features]
・For the reliable mechanical protection of cylinder sensors
・Robust metal design for use in harsh industrial environments
・Low height due to a perfectly adapted mechanical solution
・Easy, quick and secure mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E12259

Part Number
E12259
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.75 €

1 4 Days

Loading...

  1. 1

Basic information

Materials diecast zinc coated; screws: stainless steel Design For types MKT (T-slot cylinder sensors) Type of Mounting fixing: socket head screw M3
Accessories (Included) socket head screws: 2 x SW 1.5

This page is Protective Cover Sensors, part number E12259.
You can find the detail information about specifications and dimensions on part number E12259.

Tech Support