Clamp Clean-Line Cylinder

Clamp Clean-Line Cylinder
[Specifications]
・Materials: POM; fixture: aluminium; screw: stainless steel

[Features]
・For the adaptation of cylinder sensors to clean line cylinders
・Low height due to a perfectly adapted mechanical solution
・Protected position of the sensor in the adapter
・Easy, quick and secure mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11958
E11959
E11960
E11961
E12015
E12017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Piston Diameter
(mm)
Clamping Range
(mm)
Tightening Torque
(Nm)

5.80 €

1 4 Days For types MKT16-0.5; (Mounting screw)

5.80 €

1 4 Days For types MKT20-0.5; (Mounting screw)

5.80 €

1 4 Days For types MKT / MKI25-0.5; (Mounting screw)

5.80 €

1 4 Days For types MKT12--

6.40 €

1 4 Days For types MKT4044-450.5; (Mounting screw)

6.40 €

1 4 Days For types MKT3235-360.5; (Mounting screw)

Loading...

  1. 1

Basic information

Materials POM; fixture: aluminium; screw: stainless steel Ambient Temperature(°C) 0-50 Accessories (Included) socket head screws: 1 x SW2.5

Tech Support