Flow Monitor Water

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SA3010

Part Number
SA3010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

660.06 €

1 12 Days

Loading...

  1. 1

Basic information

Pressure Rating(bar) 30 Number of Inputs and Outputs Number of digital outputs: 2; Number of analogue outputs: 1 Analogue Voltage Output(V) 0-10; (scalable)
Protection IP 67 Power-On Delay Time(s) 10 Electrical Design PNP/NPN
Materials stainless steel (1.4404 / 316L); PBT; PC; PA; EPDM/X; FKM Current Consumption(mA) < 80 Protection Class III
Type of Short-Circuit Protection pulsed Analogue Current Output(mA) 4-20; (scalable) Temperature Gradient(K/min) 200
Operating Voltage(V) 20-28 DC Electrical Connection Connector: 1 x M12; Contacts: gold-plated Ambient Temperature(°C) -20-60
Reverse Polarity Protection Yes Output Function normally open / normally closed; (parameterisable) Total Number of Outputs 2
Max. Load(Ω) 500 Min. Load Resistance(Ω) 2000 Output Signal Switching signal; analogue signal; (configurable)
Short-Circuit Protection Yes Max. Voltage Drop Switching Output DC(V) 2 Special Feature Gold-plated contacts
Application Media water Permanent Current Rating of Switching Output DC(mA) 250; (per output) Overload Protection Yes
Repeatability(% of the measured value) 3 (Q < 30%) / 7 (Q < 100%) Accuracy (In the Measuring Range) ± 10 Installation T-pieces; ((DIN 2353): QL 18-18-18 (NW 15 mm) / QL 22-18-22 (NW 19 mm) / QL 28-18-28 (NW 24 mm))
Display Switching status: 2 x LED, red
measured values: 7-segment LED display
programming
7-segment LED display
Display unit: l/min; gpm; l/h; gph; m³/h
Measuring Range(l/min) 0-10 Materials (Wetted Parts) stainless steel (1.4404 / 316L); O-ring: FKM 70 Shore A

This page is Flow Monitor Water, part number SA3010.
You can find the detail information about specifications and dimensions on part number SA3010.

Tech Support