Teach Button Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30425

Part Number
E30425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.10 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 65 Materials stainless steel (1.4404 / 316L); PA; FFKM; PBT Design For sensors PM1xxx
Operating Voltage(V) 20-30 DC Electrical Connection Cable: 0.9 m, PUR; Maximum cable length: 30 m; zwischen Sensor und Teach-Taster Ambient Temperature(°C) -25-60
Max. Load(Ω) (Ub - 14 V) / 21.5 mA

This page is Teach Button Cable, part number E30425.
You can find the detail information about specifications and dimensions on part number E30425.

Tech Support