Spring sleeves, Form C (K1277)

Spring sleeves, Form C (K1277)
· Indexing and positioning element

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1277.323013

Part Number
K1277.323013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.39 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Stainless steel Form C
D=outside diameter(mm) 4.1 Spring stiffness(N/mm) 1.75 D1(mm) 3
L=Length(mm) 13 L by F1(mm) 10 L by F2(mm) 8.9
Spring force initial pressure F1 approx.(N) 5.3 Spring force final pressure F2 approx.(N) 7.2 L2(mm) 7

This page is Spring sleeves, Form C (K1277), part number K1277.323013.
You can find the detail information about specifications and dimensions on part number K1277.323013.

Tech Support