Filler necks (K0471)

Filler necks (K0471)
· With filler sieve

· Captive cap

· Includes seal and locking screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0471.45
K0471.77
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version D=outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L=Length
(mm)
L1= length
(mm)

14.11 €

1 4 Days without chain46.527.5522541.36 (3x)4366

17.25 €

1 4 Days with chain8049834471.56 (6x)5780

Loading...

  1. 1

Basic information

Main material Steel Surface finish body chromed Component material Steel
Surface finish component galvanised

Tech Support