Manufacturer part number: K0246.29012
Brand: KIPP
Price: 6.46 €
Delivery time: 4 Days
D=outside diameter: 29.5 mm
D1=Thread: G1/2
D2: 12 mm
L: 10 mm
L1: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0246.29012
Main material | Aluminium | Pressure load max.(bar) | 20 |
---|
This page is Oil level sight glasses aluminium glass window (K0246), part number K0246.29012.
You can find the detail information about specifications and dimensions on part number K0246.29012.
Configure
Basic Attributes
Type
D=outside diameter(mm)
D1=Thread
D2(mm)
L(mm)
L1(mm)
SW(mm)
Tightening torque max.(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0246.292015 |
K0246.34034 |
K0246.42100 |
K0246.423315 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1=Thread | D2 (mm) | L (mm) | L1 (mm) | SW (mm) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|
6.46 € | 1 | 4 Days | 29.5 | M20X1,5 | 12 | 10 | 9 | 27 | 18 | ||
8.18 € | 1 | 4 Days | 34.5 | G3/4 | 16 | 12 | 10 | 32 | 24 | ||
11.88 € | 1 | 4 Days | 42.5 | G1 | 23 | 12 | 10 | 40 | - | ||
11.88 € | 1 | 4 Days | 42.5 | M33X1,5 | 23 | 12 | 10 | 40 | - |