Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0462.23018
Main material | Thermoplastic | Form | B | D=outside diameter(mm) | 30 |
---|---|---|---|---|---|
D1(mm) | 18 | D2(mm) | 23 | drill-Ø Tolerance D1(mm) | +0.1 |
L(mm) | 14 | L1(mm) | 14 | S min.(mm) | 8 |
This page is Press-in plugs with dipstick, Form B, with vent (K0462), part number K0462.23018.
You can find the detail information about specifications and dimensions on part number K0462.23018.