Manufacturer part number: K0678.13010X040
Brand: KIPP
Price: 0.94 €
Delivery time: 4 Days
D=plate diameter: 30 mm
Load rating max.: 3.5 kN
L=thread length: 40 mm
D1=Thread (M): 10 mm
A: 24.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0678.13010X040
Part Number
|
---|
K0678.13010X040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | A (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.94 € | 1 | 4 Days | 30 | 3.5 | 40 | 10 | 24.3 | 4 | 12.5 | 52.5 | 17 |
Loading...
Main material | Steel |
---|
This page is Levelling feet with hole (K0678), part number K0678.13010X040.
You can find the detail information about specifications and dimensions on part number K0678.13010X040.
Configure
Basic Attributes
Type
D=plate diameter(mm)
Load rating max.(kN)
L=thread length(mm)
D1=Thread (M)(mm)
A(mm)
D2(mm)
H=Height(mm)
H1=Total height(mm)
SW(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0678.13008X040 |
K0678.13008X050 |
K0678.13010X016 |
K0678.13010X050 |
K0678.13010X060 |
K0678.14008X016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | A (mm) | D2 (mm) | H=Height (mm) | H1=Total height (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.82 € | 1 | 4 Days | 30 | 2.5 | 40 | 8 | 24.3 | 4 | 11 | 51 | 13 | ||
0.85 € | 1 | 4 Days | 30 | 2.5 | 50 | 8 | 24.3 | 4 | 11 | 61 | 13 | ||
0.82 € | 1 | 4 Days | 30 | 3.5 | 16 | 10 | 24.3 | 4 | 12.5 | 28.5 | 17 | ||
0.97 € | 1 | 4 Days | 30 | 3.5 | 50 | 10 | 24.3 | 4 | 12.5 | 62.5 | 17 | ||
0.99 € | 1 | 4 Days | 30 | 3.5 | 60 | 10 | 24.3 | 4 | 12.5 | 72.5 | 17 | ||
0.85 € | 1 | 4 Days | 40 | 2.5 | 16 | 8 | 30 | 5 | 11 | 27 | 13 |