Quarter-turn locks stainless steel small version (K1339)

Quarter-turn locks stainless steel small version (K1339)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Water and dust proof to IP 65

· Stainless steel 1.4404, 1.4401, O-ring NBR

· Actuation: 7 mm and 8 mm square, 3 mm and 5 mm double lug, wing grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1339.0018
K1339.1718
K1339.1818
K1339.4318
K1339.4518
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

27.96 €

1 4 Days grip

26.15 €

1 4 Days square 7 mm

26.15 €

1 4 Days square 8 mm

26.15 €

1 4 Days double lug 3 mm

27.42 €

1 4 Days double lug 5 mm

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4404 Component material Stainless steel
D=diameter(mm) 32 H=Height(mm) 18 S=Max. wall thickness(mm) 8

Tech Support