Manufacturer part number: K0012.110
Brand: KIPP
Price: 50.23 €
Delivery time: 4 Days
B: 17 mm
D=Diameter: 25 mm
D1: 10.5 mm
D3: 14 mm
H: 65.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0012.110
Main material | High carbon steel | Form | B |
---|
This page is Hook clamps Form B (K0012), part number K0012.110.
You can find the detail information about specifications and dimensions on part number K0012.110.
Configure
Basic Attributes
Type
B(mm)
D=Diameter(mm)
D1(mm)
D3(mm)
H(mm)
H1(mm)
H3(mm)
R(mm)
R1(mm)
R2(mm)
F max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0012.106 |
K0012.108 |
K0012.112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D=Diameter (mm) | D1 (mm) | D3 (mm) | H (mm) | H1 (mm) | H3 (mm) | R (mm) | R1 (mm) | R2 (mm) | F max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.55 € | 1 | 4 Days | 11 | 16 | 6.5 | 10 | 41.5 | 20 | 9.5 | 9 | 20 | 30 | 4.8 | ||
33.65 € | 1 | 4 Days | 15 | 20 | 8.5 | 12 | 51.5 | 25 | 11.5 | 12 | 25 | 50 | 8.8 | ||
96.45 € | 1 | 4 Days | 20 | 32 | 12.5 | 17 | 82.5 | 40 | 19.5 | 18 | 40 | 80 | 20.2 |