Swivel feet plates, Form D (K0416) (K0416.41001)

Swivel feet plates, Form D (K0416) K0416.41001

Product Details:

Manufacturer part number: K0416.41001

Brand: KIPP

Price: 21.42

Delivery time: 4 Days


Technical Data:

Main material: Zinc

A: 74 mm

D=Plate diameter: 100 mm

Load rating max.: 35 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0416.41001

Part Number
K0416.41001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
D=Plate diameter
(mm)
Load rating max.
(kN)

21.42 €

1 4 Days Zinc7410035

Loading...

  1. 1

Basic information

Form D H=Height(mm) 20

This page is Swivel feet plates, Form D (K0416), part number K0416.41001.
You can find the detail information about specifications and dimensions on part number K0416.41001.

Variation of this product

Part Number
K0416.40801
K0416.40802
K0416.41002
K0416.41201
K0416.41202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A
(mm)
D=Plate diameter
(mm)
Load rating max.
(kN)

15.95 €

1 4 Days Zinc558030

37.20 €

1 4 Days Stainless steel558035

56.11 €

1 4 Days Stainless steel7410040

23.30 €

1 4 Days Zinc9412035

71.38 €

1 4 Days Stainless steel9412040

Tech Support