Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0165.3100X10 |
K0165.3125X12 |
K0165.3140X14 |
K0165.3160X16 |
K0165.3160X18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Height (mm) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D8 (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.71 € | 1 | 4 Days | 100 | 39 | 1 | 10H7 | 22 | 20 | 29 | 29.5 | 19 | ||
34.89 € | 1 | 4 Days | 125 | 46 | 2 | 12H7 | 26 | 21 | 34 | 34 | 24 | ||
38.92 € | 1 | 4 Days | 140 | 52 | 3 | 14H7 | 30 | 25 | 39 | 38.5 | 27 | ||
49.47 € | 1 | 4 Days | 160 | 57 | 4 | 16H7 | 33 | 30 | 43 | 41.3 | 30.1 | ||
49.47 € | 1 | 4 Days | 160 | 57 | 4 | 18H7 | 33 | 30 | 43 | 41.3 | 30.1 |
Loading...
Main material | Duroplast | Component material | Stainless steel | Form | E |
---|---|---|---|---|---|
H2(mm) | 8 |
Configure
Basic Attributes
Outside diameter(Ø)
Height(mm)
Size
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D8(mm)
L1(mm)
L2(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes