Disc handwheels without grip, steel bush, Form D, pre-drilled (K0165) (K0165.0140X08)

Disc handwheels without grip, steel bush, Form D, pre-drilled (K0165) K0165.0140X08

Product Details:

Manufacturer part number: K0165.0140X08

Brand: KIPP

Price: 26.76

Delivery time: 4 Days


Technical Data:

Outside diameter: 140 Ø

Height: 52 mm

Size: 3

D2=Fastening hole: 8 mm

D3: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0165.0140X08

Part Number
K0165.0140X08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
H
(mm)
L1
(mm)
L2
(mm)

26.76 €

1 4 Days 14052383025391638.527

Loading...

  1. 1

Basic information

Main material Duroplast Component material Steel Form D
H2(mm) 8

This page is Disc handwheels without grip, steel bush, Form D, pre-drilled (K0165), part number K0165.0140X08.
You can find the detail information about specifications and dimensions on part number K0165.0140X08.

Variation of this product

Part Number
K0165.0100X06
K0165.0125X08
K0165.0160X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D8
(mm)
H
(mm)
L1
(mm)
L2
(mm)

18.29 €

1 4 Days 10039162220291229.519

23.16 €

1 4 Days 1254628262134153424

35.06 €

1 4 Days 160574103330432041.330.1

Tech Support