Pull handles stainless steel tapped, Form B (K0198)

Pull handles stainless steel tapped, Form B (K0198)
· Retaining element to open and close lids, panels and hoods

· Application fields: foodstuff industry, rehabilitation and medical technology, laboratory technology, machine and plant construction, toolmaking

· Handle material: stainless steel investment cast, 1.4308

· Mounted from the front

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0198.140082
K0198.180102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=Fastening material H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

165.08 €

1 4 Days 14025M8x1845121702815

220.78 €

1 4 Days 18032M10x2058152183618

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel (Deleted) Load capacity(N) 1000 Form B

Tech Support