Recessed handles fold down DIN 3136 (K1369)

Recessed handles fold down DIN 3136 (K1369)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· For boxes and chests

· Handle material: stainless steel. 1.4301

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1369.100

Part Number
K1369.100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.74 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel (Deleted) Load capacity(N) 500 Steel code 1.4301
H=Height(mm) 77 H1=Height(mm) 14 L1=Length(mm) 100

This page is Recessed handles fold down DIN 3136 (K1369), part number K1369.100.
You can find the detail information about specifications and dimensions on part number K1369.100.

Tech Support