Recessed handles fold-down stainless steel (K1305)

Recessed handles fold-down stainless steel (K1305)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· Low installation depth

· For base and mounting plates, drawers

· Swivels back automatically

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1305.132

Part Number
K1305.132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.66 €

1 4 Days

Loading...

  1. 1

Basic information

Hole spacing(mm) 118±0.2 Main Body Material Stainless Steel (Deleted) Load capacity(N) 200
Steel code 1.4301 Main colour electropolished B(mm) 51
B2(mm) 79 D=Bore diameter(mm) 4.5 H=Height(mm) 93
H1(mm) 79±0.2 H2(mm) 72 H3(mm) 10.5
H4(mm) 67 H5(mm) 10 H6(mm) 13
L=Installed length(mm) 115 L1=Length(mm) 132 L2(mm) 109
T(mm) 12 T1(mm) 1.5

This page is Recessed handles fold-down stainless steel (K1305), part number K1305.132.
You can find the detail information about specifications and dimensions on part number K1305.132.

Tech Support