Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1530.180
Main Body Material | PVC | Load capacity(N) | 1000 | Main colour | black |
---|---|---|---|---|---|
Component material | Polyamide | Component colour | black | Form | A |
Version 2 | 2 push button | B(mm) | 48 | B1(mm) | 32 |
D=Fastening hole(mm) | 8.5 | H(mm) | 80 | H1(mm) | 10 |
H2(mm) | 60 | L=Length(mm) | 230 | L1(mm) | 13 |
This page is Tubular handles plastic with electronic switch function, Form A, without emergency stop (K1530), part number K1530.180.
You can find the detail information about specifications and dimensions on part number K1530.180.