Horizontal Hook-Type Toggle Clamp with Green Handle, 6848HG

Horizontal Hook-Type Toggle Clamp with Green Handle, 6848HG
  • Volume Discount
Horizontal hook-type toggle clamp with green handle
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Tempered hook. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557563
557564
557565
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

38.71 €

1 Available 6 Days 1,62120

58.71 €

1 Available 6 Days 3,23330

102.59 €

1 Available 6 Days 7,04810

Loading...

  1. 1

Tech Support